??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1990.103 Connecting Element
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, mechanically operated, protected against twisting
Bill of material
1990.103 Connecting Element
BESTNR
Ref. No.
1990.103
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Holding force
10000 N
Z
centering accuracy
<0.01 mm
E
Release moment
10 Nm
G
Weight
3300 g
Embedded user actions